Package: HFCBGA (HFC676)

CodeHFC
NameHFCBGA (HFC676)
POD NumberPD-2213 B
JEDEC Pub 95N/A
Pin Pitch (mm)1
Length (mm)27
Width (mm)27
Height (mm)2.89
Package File HFC676B.pdf
Products using this package

Parts Icon PI7C9X3G1632GP

Parts Icon PI7C9X3G1632GPQ