Package: CSP (GEA36) MSL1 BGA
Code | GEA |
Name | CSP (GEA36) MSL1 BGA |
POD Number | PD-2241 A |
Pin Pitch (mm) | 0.4 |
Length (mm) | 2.44 |
Width (mm) | 2.44 |
Height (mm) | 0.54 |
Theta JA (still air) °C/Watt | 99 |
Theta JC (°C/Watt) | 2.9 |
Package File |
GEA36.pdf |
Products using this package |
PI3WVR648
|