Code | ZXB |
---|---|
Name | AQFN (ZXB80) MSL3 PPF |
POD Number | PD-2244 |
JEDEC Pub 95 | MO-267 (Ref.) |
Pin Pitch (mm) | 0.5 |
Length (mm) | 6 |
Width (mm) | 6 |
Height (mm) | 0.85 |
Theta JA (still air) °C/Watt | 39.8 |
Theta JC (°C/Watt) | 19.7 |
Package File | ZXB80.pdf |
Products using this package |