Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
Code | HFC |
---|---|
Name | HFCBGA (HFC196) |
POD Number | PD-2254 |
JEDEC Pub 95 | N/A |
Pin Pitch (mm) | 1 |
Length (mm) | 15 |
Width (mm) | 15 |
Height (mm) | 2.94 |
Package File | HFC196.pdf |
Products using this package |