Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
Code | XEB |
---|---|
Name | X1QFN (XEB24) |
POD Number | PD-2243 |
JEDEC Pub 95 | MO-288 (Ref.) |
Pin Pitch (mm) | 0.35 |
Length (mm) | 2.5 |
Width (mm) | 2.5 |
Height (mm) | 0.5 |
Package File | XEB24.pdf |
Products using this package |