Package: TQFN (ZD64)
Code
ZD
Name
TQFN (ZD64)
POD Number
PD-2036
JEDEC Pub 95
MO-220
Pin Pitch (mm)
0.5
Length (mm)
9
Width (mm)
9
Height (mm)
0.9
Theta JA (still air) °C/Watt
10.75
Theta JC (°C/Watt)
6.83
Package File
ZD64.pdf
Products using this package
PI6CB332016A
PI6CBE33123
PI6CBE33125
PI6LC58S1101