Package: CSP (GEA20)
Code
GEA
Name
CSP (GEA20)
POD Number
PD-2248A
Pin Pitch (mm)
0.4
Length (mm)
2.1
Width (mm)
1.7
Height (mm)
0.53
Theta JA (still air) °C/Watt
104
Theta JC (°C/Watt)
5.06
Package File
GEA20.pdf
Products using this package
PI4ULS3V4857