Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
Code | GH |
---|---|
Name | CSP (GH36) |
POD Number | PD-2252A |
Pin Pitch (mm) | 0.35 |
Length (mm) | 2.1 |
Width (mm) | 2.1 |
Height (mm) | 0.48 |
Theta JA (still air) °C/Watt | 88.09 |
Theta JC (°C/Watt) | 2.98 |
Package File | GH36.pdf |
Products using this package |