Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
Code | FCA |
---|---|
Name | FC LFBGA (FCA144) |
POD Number | PD-2255 |
Pin Pitch (mm) | 0.8 |
Length (mm) | 10 |
Width (mm) | 10 |
Height (mm) | 1.4 |
Theta JA (still air) °C/Watt | 15.1 |
Theta JC (°C/Watt) | 1.24 |
Package File | FCA144.pdf |
STEP File | FCA144_3D.stp |
Products using this package |