Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
Code | XEA |
---|---|
Name | X1QFN (XEA32) |
POD Number | PD-2259 |
JEDEC Pub 95 | MO-288 (Ref.) |
Pin Pitch (mm) | 0.4 |
Length (mm) | 2.85 |
Width (mm) | 4.5 |
Height (mm) | 0.5 |
Theta JA (still air) °C/Watt | 34.29 |
Theta JC (°C/Watt) | 9.5 |
Package File | XEA32.pdf |
Products using this package |