High Sensitivity Ultra-Low Power Digital Dual Output Unipolar Hall Effect Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AH1392 is a miniature micropower magnetic Unipolar Hall effect switch IC with dual outputs specifically designed for portable and battery powered consumer equipment to home appliances and industrial applications. To support battery powered equipment and low voltage microcontrollers, the AH1392 can operate over the supply range of 1.6V to 5.5V and uses a sleep function to give an average supply current of only 1.1μA at 1.85V. The AH1392 has a 6kV ESD rating on the supply and output pins. To minimize PCB space the AH1392 are packaged in small low profile X2-DFN1410-4 and X2-DFN1010-4 (Type B).
A North pole of sufficient strength will turn Output1 on and a South pole of sufficient strength will turn on Output2. The Output1 is turned on (pulled low) when the magnetic flux density (B), perpendicular to the part marking surface, falls below North field operate point BOPN (-30G typical). The Output1 is held low until B rises above the North field release point BRPN (-20G typical). Similarly, the Output2 will operate (pulled low) when B to the part marking surface rises above South field operate point BOPS (30G typical) and is held low until B falls below the South field release point BRPS (20G typical).
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Type | Unipolar |
Outputs | Dual |
Output Type | Push-Pull |
Active Output State (B > Bop) | Low |
Inactive Output State (B < Brp) | High |
Operating Voltage (V) | 1.6 to 5.5 |
Average Supply Current (mA) | 0.0011 |
Min Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 14 |
Typ Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 30 |
Max Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 46 |
Min Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 9 |
Typ Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 20 |
Max Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 39 |
Output Current Capability (mA) | 10 |
Operating Ambient Temperature (°C) | -40 to 85 |