LOW STANDBY POWER PFC CONTROLLER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AL1788 is a high performance AC/DC Power Factor Correction (PFC) controller targeting at LED lighting applications. Based on Primary Side Regulation (PSR) implementation, AL1788 does not require opto-coupler and any secondary feedback circuit to save overall BOM cost. It operates at Quasi-Resonant (QR) mode where MOSFET is turned on at the valley of the drain voltage, which minimizes switching loss to result in high efficiency.
Minimum Input AC Voltage (VAC) | 85 |
---|---|
Maximum Input AC Voltage (VAC) | 305 |
Maximum DC VDD (VDC) | 25 |
LED Current (mA) | N/A |
Frequency (kHz) | 120 |
Accuracy (%) | 4 % |
Efficiency (%) | 87 % |
Dimming | N/A |
SupplyCurrent (mA) | N/A mA |
Temperature Range (°C) | -40 to 105 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |