Diodes Incorporated
Back to Flash and Infrared Light (IR) LED Drivers

AL3644

Dual 1.5A Current Source Camera Flash LED Driver

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AL3644 is a dual LED flash driver that provides a high level of adjustability within a small solution size. The AL3644 utilizes a 2MHz or 4MHz fixed frequency synchronous boost converter to provide power to the dual 1.5A constant current LED sources. The dual 128 level current sources provide the flexibility to adjust the current ratios between LED1 and LED2. An adaptive regulation method ensures the current sources remain in regulation and maximizes efficiency.

Features of the AL3644 are controlled via an I2C-compatible interface. These features include: hardware flash and hardware torch pins (STROBE and TORCH/TEMP), a TX interrupt, and an NTC thermistor monitor. The device offers independently programmable currents in each output leg to drive the LEDs in a Flash or Movie Mode (Torch) condition.

The 2MHz or 4MHz switching frequency options, overvoltage protection (OVP), and adjustable current limit allow for the use of tiny, low-profile inductors and ceramic capacitors (10µF). The device operates over a -40°C to +85°C ambient temperature range.

Feature(s)

  • Dual Independent 1.5A LED Current Source Programmability
  • Accurate and Programmable LED Current Range from 1.4mA to 1.5A
  • Torch Currents up to 360mA (AL3644TT)
  • Flash Timeout Values up to 1.6 Seconds (AL3644TT)
  • Optimized Flash LED Current During Low Battery Conditions (Input Voltage Flash Monitor)
  • > 85% Efficiency in Torch Mode (at 100mA) and Flash Mode (at 1A to 1.5A)
  • Grounded Cathode LED Operation for Improved Thermal Management
  • Small Solution Size: < 2.36mm2
  • Hardware Strobe Enable (STROBE)
  • Synchronization Input for RF Power Amplifier Pulse Events (TX)
  • Hardware Torch Enable (TORCH/TEMP)
  • Remote NTC Monitoring (TORCH/TEMP)
  • 400kHz I2C-Compatible Interface – AL3644 (I2C Address = 0x63)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Camera phone white LED flashes

Product Specifications

Product Parameters

Minimum Input Voltage (V) 2.5
Maximum Input Voltage (V) 5
Number of Regulated Output Channels 2
Maximum Output Current per Channel 1500
Switching Frequency (MHz) 4
Efficiency (%) 85
Quiescent Current (mA) 0.3
Standby Quiescent Current (μA) 2.5
SW RDS(ON) (Ω) 65
Dimming I2C
OVP Yes
Soft Start Yes
OperatingTemperatureRange  (°C) -40 to 125 -

Related Content

Packages

Applications

Technical Documents

SPICE Model

Gerber Files

Evaluation Boards and User Guides

Recommended Soldering Techniques

TN1.pdf

RoHS CofC