NRND = Not Recommended for New Design
400V Linear Constant Current LED Driver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AL5890 is a 400V linear constant current LED driver and it provides a cost-effective two pin solution. It has good temperature stability and the current accuracy of ±10% regulated over a wide voltage and temperature range. The AL5890 comes in various fixed output current options removing the need for external current setting resistors and creating a simple driver solution for the series of LEDs. The AL5890 supports both the high-side and low-side driving of LED chains.
The AL5890 turns on when the voltage between IN and OUT is greater than 7V. Long LED chain application up to 400V operating voltage subject to package thermal limitation.
The AL5890 is available in thermally robust PDI123 package.
Accuracy (%) | 10 |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Channel Max. Output Current (mA) | 10 to 40 |
Compliance (Only Automotive supports PPAP) | Standard |
Dimming | Ext PWM |
LED Current (A) | 10 to 40 |
LED Current Sense Voltage (mV) | N/A |
Maximum Supply Voltage (V) | 400 |
Maximum VOUT (V) | 400 |
Minimum Supply Voltage (V) | 7 |
Number of Channels | 1 |
Output Current (mA) | Fixed |
AEC Qualified | No |
Temperature Range (°C) | -40 to 125 |
Topology | Linear LED Driver |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2642 | 2023-09-05 | 2024-03-05 | Device End of Life (EOL) |
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |