Pure QR Mode Operation
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP3302 is a Peak-Current control, Quasi-Resonant (QR) PWM controller which is optimized for high performance, low standby power and cost effective offline flyback converters.
At no load or light load, the IC will enter the burst mode to minimize standby power consumption. The minimum switching frequency (about 22kHz) is set to avoid the audible noise. When the load increases, the IC will enter valley lock QR mode with frequency foldback to improve system efficiency and EMI performance. The maximum switching frequency (about 120kHz) is set to clamp the QR frequency to reduce switching power loss. Furthermore, the frequency dithering function is built in to reduce EMI emission.
Internal piecewise linear line compensation ensures constant output power limit over entire universal line voltage range.
Comprehensive protection features are included, such as brown out protection, cycle-by-cycle current limit (OCP), VCC Over Voltage Protection (VOVP), Secondary-side Output OVP (SOVP) and UVP (SUVP), internal OTP, Over Load Protection (OLP) and pins’ fault protection.
Operation Mode | QR |
---|---|
HV Start-UpCircuit | N/A |
Vcc_MAX(V) | 30 |
UVLOThresholdon/off (V) | 15.8/7.6 V |
Gate OutputCurrent (mA) | -1 mA |
Maximum OscillationFrequency (kHz) | 120 (QR mode) kHz |
BNO | Auto-Recover |
LOVP | N/A |
Release Date | 201702 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2709 | 2025-01-07 | 2025-04-07 | Additional Wafer Source (GFAB), Die Revision, Data Sheet Change and Additional Bill of Materials (BOM) |
PCN-2642 | 2023-09-05 | 2024-03-05 | Device End of Life (EOL) |
PCN-2481 | 2020-08-26 | 2021-02-26 | Device End of Life (EOL) |