Automotive-Compliant, 5.5V Input, 3A Low IQ Synchronous Buck Converter
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP61300Q/AP61302Q is an automotive-compliant, 3A, synchronous buck converter with a wide input voltage range of 2.4V to 5.5V. The device fully integrates a 70mΩ high-side power MOSFET
and a 50mΩ low-side power MOSFET to provide high-efficiency stepdown DC-DC conversion.
The AP61300Q/AP61302Q device is easily used by minimizing the external component count due to its adoption of Constant On-Time (COT) control to achieve fast transient response, easy loop
stabilization, and low output voltage ripple. The device is available in a SOT563 package.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
Type | Buck |
HS RDS(ON) (mΩ) | 70 |
LS RDS(ON) (mΩ) | 50 |
MaximumInput Voltage (V) | 5.5 |
MinimumInput Voltage (V) | 2.4 |
Quiescent Current Typ (μA) | 19 |
Shutdown Current Typ (µA) | 0.1 |
Output Current (A) | 3 A |
Minimum Output Voltage (V) | 0.6 |
Maximum Output Voltage (V) | VIN |
Frequency Typ (kHz) | 2200 |
Features | Enable, Light Load Efficiency, EN pin to set up PFM or Force PWM Output Discharge, Soft-start Fixed, UVLO Fixed, VIN OVP, Overcurrent Protection, Thermal Shutdown, Synchronous Rectification |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2710 | 2024-12-12 | 2025-03-12 | Additional AT Site (CAT), (Unisem), Additional Bump Site (CAT) – Automotive |
PCN-2675 | 2024-03-28 | 2024-03-28 | Additional Wafer Source SPFAB |