4.5V TO 18V INPUT, 6A FULL FEATURE SET SYNCHRONOUS BUCK CONVERTER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP62600 is a 6A, synchronous buck converter with a wide input voltage range of 4.5V to 18V. The device fully integrates a 36mΩ highside power MOSFET and a 14mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion.
The AP62600 device is easily used by minimizing the external component count due to its adoption of Constant On-Time (COT)
control to achieve fast transient response, easy loop stabilization, and low output voltage ripple.
The AP62600 design is optimized for Electromagnetic Interference (EMI) reduction. The device has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching.
The device is available in a V-QFN2030-12 (Type A) package.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Type | Buck |
Minimum Input Voltage (V) | 4.5 |
Maximum Input Voltage (V) | 18 |
Output Current (A) | 6 |
Minimum Output Voltage (V) | 0.6 |
Maximum Output Voltage (V) | 7 |
Quiescent Current Typ (µA) | 360 |
Shutdown Current Typ (µA) | 1 |
Frequency Typ (kHz) | 400/800/1200 |
HS RDS(ON) (mΩ) | 36 |
LS RDS(ON) (mΩ) | 14 |
Features | Enable,Light Load Efficiency,Ultrasonic Mode,Forced PWM,Power-Good,Frequency Selectable,Soft-start Adjustable,Tracking,UVLO Adjustable,Overcurrent Protection,Thermal Shutdown,Synchronous Rectification |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2605 | 2023-03-09 | 2023-06-09 | Qualified Additional Cu Pillar Bump Site and Bill of Materials (BOM) Lead Frame Material |