AUTOMOTIVE-COMPLIANT, 32V, 3A LOW IQ SYNCHRONOUS BUCK CONVERTER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP63300Q/AP63301Q is an automotive-compliant, 3A, synchronous buck converter with a wide input voltage range of 3.8V to 32V. The device fully integrates a 75mΩ high-side power MOSFET and a 40mΩ low-side power MOSFET to provide high-efficiency step-down DC-DC conversion.
The AP63300Q/AP63301Q device is easily used by minimizing the external component count due to its adoption of peak current mode control along with its integrated loop compensation network.
The AP63300Q/AP63301Q design is optimized for Electromagnetic Interference (EMI) reduction. The device has a proprietary gate driver scheme to resist switching node ringing without sacrificing MOSFET turn-on and turn-off times, which reduces high-frequency radiated EMI noise caused by MOSFET switching. The AP63300Q also features Frequency Spread Spectrum (FSS) with a switching frequency jitter of ±6%, which reduces EMI by not allowing emitted energy to stay in any one frequency for a significant period of time.
The device is available in a TSOT26 package.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
Type | Buck |
HS RDS(ON) (mΩ) | 75 |
LS RDS(ON) (mΩ) | 40 |
MaximumInput Voltage (V) | 32 |
MinimumInput Voltage (V) | 3.8 |
Quiescent Current Typ (μA) | 22 |
Shutdown Current Typ (µA) | 1 |
Output Current (A) | 3 A |
Minimum Output Voltage (V) | 0.8 |
Maximum Output Voltage (V) | VIN |
Frequency Typ (kHz) | 500 |
Features | Enable, Light Load Efficiency, Soft-start Fixed, Internal Loop Compensation, UVLO Adjustable, Frequency Spread Spectrum, OVP, Overcurrent Protection, Thermal Shutdown, Synchronous Rectification |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2710 | 2024-12-12 | 2025-03-12 | Additional AT Site (CAT), (Unisem), Additional Bump Site (CAT) – Automotive |