Dual 300MA High PSRR Low Noise LDO with ENABLE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP7345D is a Dual low dropout regulator with high output voltage accuracy, low RDSON, high PSRR, low output noise and low quiescent current. This regulator is based on a CMOS process.
Each of regulators includes a voltage reference, error amplifier, current limit circuit and an enable input to turn on/ off output. With the integrated resistor network fixed output voltage versions can be delivered.
With its low power consumption and line and load transient response, the AP7345D is well suited for low power handheld communication equipment.
The AP7345D is packaged in X2-DFN1612-8 package and allows for smallest footprint and dense PCB layout.
Iq (max) (µA) | 70 |
---|---|
Iq (typ) (µA) | 50 |
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Type | LDO |
Output options | Fixed |
Iout (A) | 0.4 |
Vin (Max) (V) | 5.25 |
Vin (Min) (V) | 1.7 |
Vout (min) | 1.2 |
Vout (max) | 5 |
Fixed Vout (V) | 1.2, 1.5, 1.8, 2.5, 2.8, 2.85, 3.0, 3.3, 3.6 |
Accuracy 25C | 1 |
Noise uV RMS 10-100 kHz | 60 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.29 |
PSRR (dB) 1kHz | 75 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Enable Active | Yes (High) |
Channels | 2 |
Output Discharge | Yes |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |