10mA-100mA, Adjustable, SOT26
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The BCR401UW6Q monolithically integrates a transistor, diodes and resistors to function as a Constant Current Regulator (CCR) for LED driving. The device regulates with a preset 10mA nominal that can be adjusted with external resistor up to 60mA. It is designed for driving 0.25W LEDs in strings and will reduce current at increasing temperatures to self-protect. Operating as a series linear CCR for LED string current control then it can be used in applications > 18V supply, as long as the maximum supply voltage to the device < 18V.
With no need for additional external components, this CCR is fully integrated into a SOT26 minimizing PCB area and component count.
Constant current regulation (CCR) in:
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Topology | Linear LED Driver |
Minimum Supply Voltage (V) | 1.4 V |
Maximum Supply Voltage (V) | 18 V |
Maximum VOUT (V) | 18 V |
Number of Channels | 1 |
LED Current Sense Voltage (mV) | 700 mV |
Output Current (mA) | 100 mA |
Channel Max. Output Current (mA) | Preset mA |
Accuracy (%) | 10 % |
Dimming | PWM by external transistor |
Temperature Range (°C) | -55 to 150 °C |