40V COMPLEMENTARY ENHANCEMENT MODE MOSFET H-BRIDGE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation complementary MOSFET H-Bridge features 2 N and 2 P channel in an SOIC package.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Polarity | 2N2P |
ESD Diodes (Y|N) | No |
|VDS| (V) | 40 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 4.5, 3.7 A |
PD @TA = +25°C (W) | 1.5 W |
RDS(ON)Max@ VGS(10V) (mΩ) | 45, 65 mΩ |
RDS(ON)Max@ VGS(4.5V) (mΩ) | 58, 100 mΩ |
|VGS(TH)| Min (V) | 1, 1 V |
|VGS(TH)| Max (V) | 3, 3 V |
QG Typ @ |VGS| = 10V (nC) | 12.5, 11.1 nC |
CISS Typ (pF) | 574, 587 pF |
CISS Condition @|VDS| (V) | 20, 20 V |