18VPP OUTPUT PIEZO SOUNDER DRIVER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PAM8904E is a piezo sounder driver with integrated charge pump boost converter. The PAM8904E is capable of driving a ceramic/piezo sounder with 27VPP from a 4.5V power supply. The charge pump can operate in either 1x, 2x or 3x mode.
The boost converter operates at a fixed frequency of 100kHz and provides a 3X VIN output with a minimum number of external components.
The PAM8904E can drive up to 47nF loading. Diodes Incorporated’s unique drive technology provides a small inrush current, low EMI and high efficiency. The PAM8904E includes built-in automatic shutdown and wake-up that guarantees longer battery life. The PAM8904E features thermal shutdown, overcurrent protection, overvoltage protection and undervoltage lockout.
The PAM8904E is available in U-QFN3030-16 (Type B), U-QFN3030- 12 (Type A), W-QFN2020-12 (Type US) and U-QFN2020-12 (Type UX) packages.
Minimum VDD (V) | 1.5 |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
AEC Qualified | No |
Maximum VDD (V) | 5.5 V |
IQ (mA) | 0.22 mA |
Power/CH (W) @ THD=10% | N/A |
Power/CH (W) @ THD=1% | N/A |
Mono or Stereo | Mono |
BTL | Yes |
SE | No |
Class-D or AB | D |
Power Limit | No |
Anti-Sat | No |
Headphone Out | No |
Efficiency (%) | N/A % |
Volume/ Gain | 3- Step |
Gain Min | N/A dB |
Gain Max | N/A dB |
SNR | N/A dB |
PSRR | N/A dB |
Special Features | Boost Converter Built-in |