NRND = Not Recommended for New Design
1.8V, 5.0Gbps USB3.0 Mux + ReDriver with Equalization & Emphasis
The PI2EQX632E is a low power, high performance 5.0 Gbps 2-Port USB3.0 Mux / DeMux ReDriver™ designed specifically for the USB 3.0 protocol.
The device provides programmable equalization, swing and De-Emphasis to optimize performance over a variety of physical mediums by reducing Inter-Symbol Interference.
PI2EQX632E supports two 100Ω Differential CML data I/O’s between the Protocol ASIC to a switch fabric, over cable, or to extend the signals across other distant data pathways on the user’s platform.
The integrated equalization circuitry provides flexibility with signal integrity of the signal before the ReDriver. A low-level input signal detection and output squelch function is provided for each channel. Each channel operates fully independently. The channels’ input signal level (on xI+/-) determines whether the output is active. The PI2EQX632E also includes an adaptive power management feature to maximize battery life for power sensitive consumer devices.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Channels | 4 |
Data Rate (Gbps) | 5 |
Lanes/Ports | 2 |
Output Swing Max (mV) | 1000 |
Programming Interface(s) | Pinstrap |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2642 | 2023-09-05 | 2024-03-05 | Device End of Life (EOL) |
PCN-2510 | 2021-02-26 | 2021-05-26 | Qualified Additional A/T Sites, Fab Site and Data Sheet Change |