Diodes Incorporated — Analog and discrete power solutions
W QFN3060 40

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

W-QFN3060-40.png
Back to HDMI / DVI / MHL / DisplayPort Switches

PI3WVR14412

20Gbps DP2.0/HDMI2.1 4 lane 2 to 1 mux/1 to 2 demux

Description

The PI3WVR14412 is a multi-standard video switch with wide voltage range capability. It supports DisplayPort 1.3/1.4/2.0, HDMI 2.1, and emerging and proprietary standards.
The PI3WVR14412 can pass high-speed signals up to 1.2V peak-to-peak differential, with a common-mode voltage from 0 to VDD for TMDS signal. The wide voltage range allows DC-coupled multi-standard operation. Eliminating AC coupling capacitors saves board space and improves signal integrity for dense PCB design. In addition to four high-speed lanes, the PI3WVR14412 also switches the DDC and HPD signals or AUX and HPD signals using the DDC/ AUX and HPD channel mux/demux.

Feature(s)

  • DisplayPort 1.3/1.4/2.0, HDMI 2.1 Electrical standard
    compatible
  • 4-lane, 1:2 and 2:1 switches that support RBR, HBR1,
    HBR2, HBR3, UHBR 10, UHBR 13.5 and UHBR 20
  • Data rate: 20 Gbps for high-speed channels
  • Supports DDC with HPD channel mux/demux @ HDMI
  • Supports 720 Mbps high-speed DP AUX @ DP
  • -2.0 dB insertion loss for high-speed channels @ 10 GHz
  • Return loss for high-speed channels @ 10 GHz: -10 dB
  • Low channel-to-channel crosstalk for high-speed channels:
    -35dB @ 10GHz
  • Low off-isolation for high-speed channels: -15 dB @ 10
    GHz
  • Low bit-to-bit skew, 5ps typ (between ‘+’ and ‘-’ bits)
  • VDD Operating Range: 3.3V +/-10%
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change
    control (i.e. parts qualified to AEC-Q100/101/200, PPAP
    capable, and manufactured in IATF 16949 certified
    facilities), please contact us or your local Diodes
    representative.
    https://www.diodes.com/quality/product-definitions/

Application(s)

  • Routing of DisplayPort video signals with low signal
    attenuation between source and sink for PC and monitor.
  • Routing of HDMI 2.1 video signals with low signal attenuation
    between source and sink for 2K and 4K ultra-high definition
    video displays and broadcast video equipment.

Product Specifications

Product Parameters

Analog or Digital? Analog
Configuration 1:2/2:1 Mux/Demux
Differential Channels 8,4
HotInsertion N/A
Lanes 8,4
Signal Type Differential
Single Ended Channels N/A
Type SPDT
Voltage 3.3V
Ambient or Junction Temperature (°C) 0 to 105

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents