Diodes Incorporated — Analog and discrete power solutions
TQFN 52

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TQFN (ZL52) MSL1 Sn

TQFN 52

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TQFN (ZL52) MSL1 Sn

TQFN 52

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TQFN (ZL52) MSL1 Sn

Back to HDMI / DVI / MHL / DisplayPort Switches

PI3WVR41310

13.5Gbps DisplayPort 2.1 (UHBR13.5)/HDMI 2.1 3:1 Mux/1:3 DeMux

Description

The DIODES PI3WVR41310 is a multi-standard 4-lane 3:1 Mux/1:3 DeMux video switch with wide voltage range capability. It supports DisplayPort 2.1 (UHBR13.5), HDMI 2.1, and emerging and proprietary standards.

The PI3WVR41310 can pass high-speed signals up to 1.2V peak-to-peak differential, with a common-mode voltage from 0 to VDD for TMDS signal.

The wide voltage range allows DC-coupled multi-standard operation. Eliminating AC coupling capacitors saves board space and improves signal integrity for dense PCB design.

In addition to four high-speed lanes, the PI3WVR41310 also switches the DDC/AUX and HPD signals using the DDC/AUX and HPD channel Mux/DeMux.

Feature(s)

  • DisplayPort 2.1 (UHBR13.5), HDMI 2.1 Electrical Standard Compatible
  • 4-Lane, 3:1 Mux and 1:3 DeMux Data Rate Up to 13.5Gbps Cover DisplayPort RBR, HBR, HBR2, HBR3, UHBR10, UHBR13.5 and HDMI 1.4/2.0/2.1
  • Supports DDC/AUX with HPD Channel 3:1 Mux/ 1:3 DeMux
  • -1.8dB Insertion Loss for High-Speed Channels @ 6.75GHz
  • Return Loss for High-Speed Channels @ 6.75GHz: -15dB
  • Low Channel-to-Channel Crosstalk for High-Speed Channels: -38dB @ 6.75GHz
  • Low Off-Isolation for High-Speed Channels: -28dB @ 6.75GHz
  • Low Bit-to-Bit Skew: 5ps Typical (between '+' and '-' bits)
  • VDD Operating Range: 3.3V +/-10%
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 52-pin, TQFN (ZL), 3.5 x 9mm, 0.4mm pitch

Application(s)

  • Commercial Displays
  • Gaming Monitors
  • Docking
  • KVMs
  • Video Matrix
  • Embedded Systems

Specifications & Technical Documents

Product Parameters

Analog or Digital? Analog
Configuration 3:1/1:3 Mux/DeMux
Differential Channels 12:4
HotInsertion N/A
Lanes 12:4
Signal Type Differential
Single Ended Channels N/A
Type SPDT
Voltage 3.3
Ambient or Junction Temperature (°C) –40 to 85

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Our HDMI & DisplayPort switches are targeted for high resolution video networks that are based on DVI/HDMI/DP standards and TMDS signal processing. 

USB 3.2 with Power Delivery over USB Type-C (whitepaper)

Request Documents

Purchase & Availablity