Automotive-Compliant 140Mb/s Bi-directional Level Translator for Push-Pull Applications
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI4ULS3V304AQ is an automotive qualified 4-bit configurable dual-supply autosensing bidirectional level translator that does not require a direction control pin. The B and A ports are designed to track two different power supply rails, VCCB and VCCA respectively.
The PI4ULS3V304AQ offers the feature that the values of the VCCB and VCCA supplies flexibility is maximized because VCCA can be set to a value that is independent. Design either greater than or less than the VCCB supply. The PI4ULS3V304AQ has high output current capability,
which allows the translator to drive high capacitive loads such as most high frequency EMI filters. Another feature of the PI4ULS3V304AQ is that each An and Bn channel can function as either an input or an output.
An Output Enable (EN) input is available to reduce the power consumption. The EN pin can be used to disable both I/O ports by putting them in 3-state which significantly reduces the supply current. The PI4ULS3V304AQ is capable of 2 kV System-Level ESD.
Compliance (Only Automotive supports PPAP) | Automotive |
---|---|
Translation From (V) | 0.9 to 2.0 |
Translation To (V) | 1.65 or 3.6 |
Max Signal Rate | 140MHz |
Bits Needed | 4 |
Auto Direction Sensing? | Yes |
Shift | Bi-Directional |
Prop Delay (ns) | 3 |
Ambient or Junction Temperature (°C) | -40 to 125 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents