SURFACE MOUNT SCHOTTKY BARRIER DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This Super Barrier Rectifier (SBR) diode has been designed to meet the stringent requirements of Automotive Application combining low forward voltage drop with unrivalled ultra low leakage current and avalanche capability.
@ TerminalTemperature TT (ºC) | N/A |
---|---|
AEC Qualified | Yes |
Compliance (Only Automotive supports PPAP) | Automotive |
Configuration | Single |
Maximum Average Rectified Current IO (A) | 10 |
Peak Repetitive Reverse Voltage VRRM (V) | 100 |
Peak Forward Surge Current IFSM (A) | 220 |
Forward VoltageDrop VF(V) | 0.88 |
@ IF (A) | 10 |
Maximum Reverse Current IR (μA) | 2 |
@ VR (V) | 100 |
Reverse Recovery Time trr (ns) | N/A |
Total Capacitance CT (pF) | 245 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2661 | 2024-02-21 | 2024-05-21 | Qualification of Additional Wafer Source and Wafer Diameter Change |