2A Trench Schottky Barrier Rectifier Chip-Scale Package
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The SDT2U60CP3 is a 60-volt 2A trench Schottky barrier rectifier that is optimized for low-forward voltage drop and low-leakage current, housed in a compact chip-scale package (CSP) that occupies only 0.84mm2 board space with low profile. The low thermal resistance enables designers to meet design challenges of increasing efficiency whilst at the same time reducing board space. The SDT2U60CP3 are ideally suited for use in portable applications as blocking diodes, boost diodes, switching diodes, and reverse protection diodes.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 2 A |
Peak RepetitiveReverse VoltageVRRM (V) | 60 V |
Peak ForwardSurge CurrentIFSM(A) | 18 A |
Forward VoltageDrop VF(V) | 0.58 V |
@ IF (A) | 2 A |
Maximum ReverseCurrent IR (µA) | 100 µA |
@ VR (V) | 60 V |
TotalCapacitance CT (pF) | 110 pF |