Automotive-compliant, high-reliability, XRQ series crystals in 3.2x2.5mm, 2.5x2.0mm, and 2.0x1.6mm ceramic package, AEC-Q200 qualified
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The 4-pad XRQ Series seam seal devices are housed in standard 3.2 x 2.5mm, 2.5 x 2.0mm and 2.0 x 1.6mm ceramic packages. The devices are ideal for surface mounting in densely populated or small form-factor PCB applications. The XRQ series is designed to be highly reliable in automotive applications, and perform accurately in harsh conditions. The crystals meet the requirements of AEC-Q 200 Grade 3, Grade 2 and Grade 1. The series supports operating temperature range of -40°C up to +125°C.
• Rugged AT-cut crystal construction
• Support high temperature: -40°C to 125°C
• Mechanical shock up to 8000G
• Wide frequency range: 12~66MHz
• Support 1500G centrifugal force
• JIS-C0044 Drop Test compliant
• AEC-Q 200 compliant
-Grade 3, Grade 2, Grade 1
• Various packages:
- 2.0 x 1.6 mm
- 2.5 x 2.0 mm
- 3.2 x 2.5 mm
• Available on tape & reel; 8mm tape, 3000 units per reel
• Pb-free and RoHS/Green compliant
• Tire-Pressure Monitoring System (TPMS)
• Infotainment & Telematics
• Advanced Driver Assisted System (ADAS)
Compliance (Only Automotive supports PPAP) | Automotive |
---|---|
Product Series | XRQ |
Family | Xtals/Crystals |
Legacy PN | None |
Freq Range (MHz) | 12 to 66, 16 to 66, 24 to 66 |
Package Type | Ceramic Seam |
Package Size (mm) | 3.2 x 2.5 x 0.65, 2.5 x 2.0 x 0.6, 2.0 x 1.6 x 0.45 |
Pads | 4 |
Not Recommended | 0 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents