Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXLD1371Q is an LED driver controller IC for driving external MOSFETs to drive high current LEDs. It is a multi-topology controller enabling it to efficiently control the current through series connected LEDs. The multi-topology enables it to operate in buck, boost and buck-boost configurations with only one current sense resistor. The ZXLD1371Q is similar to the ZXLD1370 with a lower minimum operating voltage of 5.0V, which allows it work from power rails that might be subjected to transients. Its 60V capability coupled with its multi-topology capability enables it to be used in a wide range of applications and drive in excess of 15 LEDs in series. The ZXLD1371Q is a modified hysteretic controller using a patent pending control scheme providing high output current accuracy in all three modes of operation. High accuracy dimming is achieved through DC control and high frequency PWM control. The ZXLD1371Q uses two pins for fault diagnosis. A flag output highlights a fault, while the multi-level status pin gives further information on the exact fault.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Automotive |
Topologies (Buck) | Yes |
Topologies (Buck-Boost) | Yes |
Topologies (Boost) | Yes |
Topologies (Charge Pump) | No |
MinimumInput Voltage (V) | 5 |
MaximumInput Voltage (V) | 60 |
Maximum Output Voltage (V) | Ext MOSFET |
Maximum LED Current (A) | Ext MOSFET |
LED Current Accuracy (%) | 2 |
Switching Frequency Maximum (kHz) | 1000 |
Dimming (PWM) | Yes |
Dimming (Analog) | Yes |
Efficiency (%) | 95 |
Sense/Feedback Voltage (mV) | 218 |
AEC-Q100 Grade | 1 |
Operating Temperature Range (°C) | -40 to 125 |