IntelliFET High-Side Power Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXMS82180S14PQ is a dual-channel high-side power switch in a SO-14EP exposed heatsink package incorporating protective and diagnostic functions.
The device comprises a monolithic n-channel vertical power MOSFET with integrated temperature and current sensors with a charge-pumped gate supply and has a low quiescent current in OFF state. The device is enabled by active high 3.3V and 5V logic-level drive to the inputs.
The device includes a diagnostic current-sense output proportional to load current and a defined diagnostic fault signal in case of overload operation, overtemperature, short-circuit or open-load conditions.
Protection Functions
Diagnostic Functions
Miscellaneous
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
Channels | 2 |
Operating Temp Max (°C) | 150 |
Operating Temp Min (°C) | -40 |
RDS(ON) Max @TJ= 150°C (mΩ) | 360 |
RDS(ON) Typ. @TJ= 25°C (mΩ) | 150 |
Recommended Operating Voltage Max (V) | 18 |
Turn-OFF Time Max (μs) | 230 |
Turn-ON Time Max (μs) | 230 |
AEC Qualified | Yes |
IL(NOM) (A) | 2 |
IL (SC) Min (A) | 8 |
KILIS Current Sense Ratio | 550 |
PTOT Max (W) | 1.6 |