1500W Transient Voltage Suppressor
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
BreakdownVoltageVBR Max (V) | 49.4 |
Breakdown VoltageVBR Min(V) | 44.7 |
Configuration | Single (Uni-Directional) |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 64.8 |
Maximum Reverse Leakage CurrentIR @ VRWM Max (µA) | 5 |
AEC Qualified | No |
Reverse Standoff Voltage VRWM(V) | 40.2 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2551 | 2021-11-10 | 2022-05-10 | Device End of Life (EOL) |