NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation 60V P-Channel enhancement mode MOSFET has been designed to minimise RDS(ON) and yet maintain superior switching performance. This device is ideally suited to handheld application.
Compliance (Only Automotive supports PPAP) | On Request |
---|---|
CISS Condition @|VDS| (V) | 25 |
CISS Typ (pF) | 22 |
ESD Diodes (Y|N) | Yes |
|IDS| @TA = +25°C (A) | 0.2 |
|IDS| @TC = +25°C (A) | N/A |
PD @TA = +25°C (W) | 0.3 |
PD @TC = +25°C (W) | N/A |
Polarity | N+N |
QG Typ @ |VGS| = 10V (nC) | 0.87 |
QG Typ @ |VGS| = 4.5V (nC) | 0.43 |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(1.8V)(mΩ) | N/A |
RDS(ON)Max@ VGS(10V)(mΩ) | 6000 |
RDS(ON)Max@ VGS(2.5V)(mΩ) | N/A |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 8000 |
|VDS| (V) | 60 |
|VGS| (±V) | 20 |
|VGS(TH)| Max (V) | 2.5 |