Diodes Incorporated — Analog and discrete power solutions
SMC

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SMC.png
Back to Data Line Protection

3.0SMCJ10AQ

3000W Surface-Mount Automotive Transient Voltage Suppressor

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This device is suitable to protect sensitive automotive circuits against surges defined in ISO7637-2 and against electrostatic discharges according to ISO10605.

Feature(s)

  • 3000W Peak Pulse Power Dissipation
  • 5V to 170V Standoff Voltages
  • Glass Passivated Die Construction
  • Excellent Clamping Capability
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Notes 3)
  • The 3.0SMCJ5.0(C)AQ - 3.0SMCJ170AQ are suitable for automotive applications requiring specific change control; these parts are AEC-Q101 qualified, PPAP capable, and manufactured in IATF16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

Compliance with the following standards:

  • ISO10605, C = 150pF, R = 330Ω:
    30kV (Air Discharge)
    30kV (Contact Discharge)
  • ISO7637-2:
    Pulse 1: VS = -150V
    Pulse 2a: VS = +112V
    Pulse 3a: VS = -220V
    Pulse 3b: VS = +150V

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
Maximum Peak Pulse Current IPP @ 8x20µs Max 176.5
AEC Qualified Yes
Configuration Single (Uni-Directional)
Reverse Standoff Voltage VRWM(V) 10 V
Breakdown VoltageVBR Min(V) 11.1 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 5 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 17 V
VESD IEC61000-4-2 Contact Discharge(kV) 30 kV

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf