Hex Inverters, Open Drains
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Number of Gates | 6 |
---|---|
Family | AHC |
VCC Min (V) | 2 V |
VCC Maximum Rating | 5.5 V |
tpd max @ (1.5V) | - ns |
tpd max @ 1.8V (ns) | - ns |
tpd max @ 2.5V (ns) | - ns |
tpd max @ 3.3V (ns) | 7.9 ns |
tpd max @ 5.0V (ns) | 5.5 ns |
Input/ Output Current | 8 |
Description | HEX 1 Input Inverter |
Output Type | Open-Drain |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |