Single 2 Input NOR Gate
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The 74LVC1G02 is a single 2-input positive NOR gate with a standard push-pull output. The device is designed for operation with a power supply range of 1.65V to 5.5V. The inputs are tolerant to 5.5V allowing this device to be used in a mixed-voltage environment. The device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output preventing damaging current backflow when the device is powered down.
The gate performs the positive Boolean function:
____ _ _
Y = A +B or Y = A · B
Function | NOR |
---|---|
Type | Logic Gates |
Compliance (Only Automotive supports PPAP) | Standard |
Channels | 1 |
Family | LVC |
VCC Min (V) | 1.65 |
VCC Max (V) | 5.5 |
Input Type | Standard CMOS |
Output Type | Push-Pull |
Output Current (mA) | 32 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2299 | 2018-03-01 | 2018-06-01 | Additional Qualified (A/T) Assembly Test Site |