Diodes Incorporated — Analog and discrete power solutions
SOT363

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT363.png
X2 DFN1010 6

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

X2-DFN1010-6.png
X2 DFN1410 6

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

X2-DFN1410-6.png
Back to Logic Master Table

74LVC1G98

Multi-Functional Gate, Configurable, 3 Input

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The 74LVC1G98 is a single 3-input positive configurable multiple function gate with a standard totem pole output. The output state is determined by eight patterns of 3-bit input. The user can chose the logic functions MUX, AND, OR, NAND, NOR, inverter or non-inverting buffer. All inputs can be connected to ground or Vcc as required. The device is designed for operation with a power supply range of 1.65V to 5.5V. The inputs are tolerant to 5.5V allowing this device to e used in a mixed voltage environment. The device is fully pecified for partial power down applications using IOFF. The IOFF circuitry disables the output preventing damaging current backflow when the device is powered down. The user is reminded that the device can simulate several types of logic gates but may respond differently due to the Schmitt action at the inputs.

Feature(s)

  • Wide Supply Voltage Range from 1.65V to 5.5V
  • ± 24mA Output Drive at 3.3V
  • CMOS low power consumption
  • IOFF Supports Partial-Power-Down Mode Operation
  • Inputs accept up to 5.5V
  • ESD Protection Exceeds JESD 22 - 200-V Machine Model (A115-A) - 2000-V Human Body Model (A114-A)
  • Latch-Up Exceeds 100mA per JESD 78, Class II
  • Range of Package Options
  • All packages assemb°C with “Green” Molding Compound (no Br, Sb)
  • Lead Free Finish/ RoHS Compliant
  • Application(s)

  • Voltage Level Shifting
  • General Purpose Logic
  • Power Down Signal Isolation
  • Wide array of products such as: - PCs, networking, notebooks, netbooks, PDAs - Computer peripherals, hard drives, CD/DVD ROM - TV, DVD, DVR, set top box - Cell Phones, Personal Navigation / GPS - MP3 players ,Cameras, Video Recorders
  • Product Specifications

    Product Parameters

    Function Multifunction
    Type Logic Gates
    Compliance (Only Automotive supports PPAP) Standard
    Channels 1
    Family LVC
    VCC Min (V) 1.65
    VCC Max (V) 5.5
    Input Type Schmitt Trigger
    Output Type Push-Pull
    Output Current (mA) 32

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    Product Change Notices (PCNs)

    A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

    PCN # Issue Date Implementation Date Subject
    PCN-2299 2018-03-01 2018-06-01 Additional Qualified (A/T) Assembly Test Site