Triple Inverter with Open-Drain Outputs
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The 74LVC3G06 is a triple inverter with open drain outputs. The device is designed for operation with a power supply range of 1.65V to 5.5V. The inputs are tolerant to 5.5V allowing this device to be used in a mixed voltage environment. The device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output preventing damaging current backflow when the device is powered down.
Each of the inverters performs the positive Boolean function: Y = Ā
A pull-up resistor is required for a logical HIGH output.
Exceeds 2000V Human Body Model (A114)
Exceeds 1000V Charged Device Model (C101)
Number of Gates | 3 |
---|---|
Family | LVC |
VCC Min (V) | 1.65 V |
VCC Maximum Rating | 5.5 V |
tpd max @ (1.5V) | - ns |
tpd max @ 1.8V (ns) | 7.2 ns |
tpd max @ 2.5V (ns) | 3.9 ns |
tpd max @ 3.3V (ns) | 3.4 ns |
tpd max @ 5.0V (ns) | 2.9 ns |
Input/ Output Current | 32 |
Description | Inverter |
Output Type | Open-Drain |