Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Yes |
---|---|
Maximum OutputCurrent ICM | 100 |
MaximumPD | 330 |
Product Type | PNP |
AEC Qualified | Yes |
R1 Bias Resistor(kΩ) | 1 |
R2 Bias Resistor(kΩ) | 10 |
Series | R1?R2 |
VCEO | 50 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2472 | 2020-08-13 | 2021-02-13 | Device End of Life (EOL) - Automotive |
PCN-2462 | 2020-05-08 | 2021-04-11 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site (Automotive) |