Diodes Incorporated — Analog and discrete power solutions
Back to Pre-Bias Transistors

ADTA114EUAQ

PNP, 50V, 0.1A, SOT323

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Epitaxial Planar Die Construction
  • Built-In Biasing Resistors
  • Surface Mount Package Suited for Automated Assembly

Product Specifications

Product Parameters

Category R1=R2
Compliance(Only Automotive supports PPAP) Automotive
Polarity PNP
VCEO (V) 50
IC Max (mA) 100
PD (mW) 330
R1 Typ (kΩ) 10
R2 Typ (kΩ) 10

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2639 2023-09-26 2023-12-26 Qualification of Internal "Diodes Technology (Cheng Du) Company Limited" (CAT) as Additional Assembly & Test Site Using PdCu Bond Wire with Standardization of Assembly Bill of Materials at CAT for Select Automotive Products