Micropower Omnipolar Hall Effect Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Type | Omnipolar |
Outputs | Single |
Output Type | Open Drain |
Active Output State (B > Bop) | Low |
Inactive Output State (B < Brp) | High-Z |
Operating Voltage (V) | 2.5 to 5.5 |
Average Supply Current (mA) | 0.008 |
Min Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 255 |
Typ Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 395 |
Max Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 540 |
Min Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 230 |
Typ Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 335 |
Max Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 495 |
Operating Ambient Temperature (°C) | -40 to 125 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |