Fast Response Unipolar Hall Effect Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Active Output State (B > Bop) | Low |
---|---|
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | No |
Average Supply Current (µA) | 0.28 |
Average Supply Current (mA) | 0.28 |
Compliance (Only Automotive supports PPAP) | Standard |
Compliance(Only Automotive supports PPAP) | Standard |
Inactive Output State (B < Brp) | High-Z |
Max Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 60 |
Min Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 10 |
Operating Ambient Temperature (°C) | -40 to 85 |
Operating Ambient Temperature (°C) | -40 to 85 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Max) | 60 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Typ) | 40 |
Operating Voltage (V) | 2.5 to 5.5 |
Operating Voltage (V) | 2.5 to 5.5 |
Output Type | Open Drain |
Outputs | Single |
AEC Qualified | No |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Min) | 10 |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Typ) | 30 |
Typ Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 40 |
Typ Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 30 |
Type | Unipolar |