Micropower Omnipolar Hall Effect Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Type | Omnipolar |
Outputs | Single |
Output Type | Push-Pull |
Active Output State (B > Bop) | Low |
Inactive Output State (B < Brp) | High |
Operating Voltage (V) | 1.65 to 3.3 |
Average Supply Current (mA) | 0.007 |
Typ Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 37 |
Max Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 55 |
Min Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 6 |
Typ Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 29 |
Operating Ambient Temperature (°C) | -40 to 85 |