Two Phase 12V/24 BLDC All-In-One Fan and Motor Drive Latch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Operating Voltage (V) | 3.5 to 16 V |
---|---|
SupplyCurrent (mA) | 12 mA |
Average OutputDrive Current (mA) | 400 mA |
Peak Output Current (mA) | 800 mA |
Typical Total RDS(ON)(NMOS and PMOS Combined) | 0.87 @ 14V Ω |
Typical Zener Breakdown Voltage (V) | 55 V |
Operating Point Bop Gauss (Min) | 10, 5, 0 |
Operating Point Bop Gauss (Typ) | 30, 0 |
Operating Point Bop Gauss (Max) | 50, 70, 100 |
Release Point Brp Gauss (Min) | -50, -70, -100 |
Release Point Brp Gauss (Typ) | -30, 0 |
Release Point Brp Gauss (Max) | -10, -5, - |
Operating Ambient Temperature (°C) | -20 to 85 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2527 | 2021-06-09 | 2021-09-09 | Additional Wafer Source (GFAB, JKFAB), New Bill of Materials (BOM) with PdCu Bond Wire, and Additional Assembly/Test (A/T) Site (CAT) |