High-Voltage Automotive Hall-Effect Unipolar Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AH332XQ is an AECQ100 qualified high-voltage Hall-effect unipolar switch IC designed for position and proximity sensing in automotive applications such as in seat and seatbelt buckle, steering lock/immobilization, gear stick, transmission actuator and gear position, HVAC compression, wiper, door/trunk closure, etc. To support a wide range of the demanding applications, the design has been optimized to operate over the supply range of 3.0V to 28V. With chopper stabilized architecture and an internal bandgap regulator to provide temperature compensated supply for internal circuits, the AH332XQ provides a reliable solution over the whole operating range. For robustness and protection, the device has a reverse blocking diode with a Zener clamp on the supply. The output has an overcurrent limit and a Zener clamp.
The single open-drain output can be switched on with South pole of sufficient strength. When the magnetic flux density (B) perpendicular to the package is larger than the operate point (BOP) the output is switched on (pulled low) and is held on until the magnetic flux density B is lower than the release point (BRP).
The magnetic operating and release polarity is opposite for SOT23 (Type S) and SC59 packages. The SOT23 (Type S), SIP-3 (Ammo Pack), and SIP-3 (Bulk Pack) packages require south pole to the part marking side to operate while SC59 requires south pole to the non-part marking side.
Compliance(Only Automotive supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Type | Unipolar |
Outputs | Single |
Output Type | Open Drain |
Active Output State (B > Bop) | Low |
Inactive Output State (B < Brp) | High-Z |
Key Feature | Resistant to Physical Stress |
Operating Voltage (V) | 3 to 28 |
Average Supply Current (mA) | 3 |
Min Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 235 |
Typ Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 275 |
Max Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 300 |
Min Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 210 |
Typ Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 250 |
Max Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | 275 |
Output Current Capability (mA) | 30 |
Operating Ambient Temperature (°C) | -40 to 150 |