Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AH337 is a switched Hall-Effect IC that is for contactless switching applications. The device includes an on-chip Hall voltage generator for magnetic sensing, an amplifier that amplifies the Hall voltage, a Schmitt trigger to provide switching hysteresis for noise rejection, and an open-collector output. The band-gap regulator allows a wide operating voltage range. If a magnetic flux density larger than threshold Bop, DO is turned on (low). The output state is held until a magnetic flux density reversal falls below Brp causing DO to be turned off (high).
Compliance (Only Automotive supports PPAP) | No |
---|---|
Average Supply Current (µA) | 2 |
Operating Ambient Temperature (°C) | -40 to 125 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Max) | 150 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Min) | 90 |
Operating Point Bop (Bops +ve/ Bopn -ve) Gauss (Typ) | 120 |
Operating Voltage (V) | 4.28 to 28 |
Output Type | Single Open Drain, Active Low |
AEC Qualified | No |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Max) | 90 |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Min) | 30 |
Release Point Brp (Brps +ve/Brpn -ve) Gauss (Typ) | 60 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2587 | 2022-05-13 | 2022-11-13 | Device End of Life (EOL) |