High-Voltage Hall-Effect Latch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AH372X is a high-voltage, high-sensitivity Hall-effect latch IC designed for brushless DC-motor commutation speed measurement, angular or linear encoders and position sensors in automotive applications. To support a wide range of the demanding applications, the design is optimized to operate over the supply range of 3.0V to 28V. With chopper stabilized architecture and an internal bandgap regulator to provide temperature compensated supply for internal circuits, the AH372X provides a reliable solution over the whole operating range. For robustness and protection, the device has a reverse blocking diode with a Zener clamp on the supply. The output has an overcurrent limit and a Zener clamp.
The single, open-drain output can be switched on with South pole of sufficient strength and switched off with North pole of sufficient strength. When the magnetic flux density (B) perpendicular to the package is larger than the operate point (BOP) the output is switched on (pulled low). The output is held latched until magnetic flux density reverses and becomes lower than the release point (BRP).
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Type | Latch |
Outputs | Single |
Output Type | Open Drain |
Active Output State (B > Bop) | Low |
Inactive Output State (B < Brp) | High-Z |
Key Feature | Resistant to Physical Stress |
Operating Voltage (V) | 3 to 28 |
Average Supply Current (mA) | 3 |
Min Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 50 |
Typ Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 70 |
Max Operating Point Bop (Bops +ve/ Bopn -ve) (Gauss) | 90 |
Min Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | -90 |
Typ Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | -70 |
Max Release Point Brp (Brps +ve/ Brpn -ve) (Gauss) | -50 |
Output Current Capability (mA) | 30 |
Operating Ambient Temperature (°C) | -40 to 125 |