Single Phase 3V BLDC All-In-One Fan and Motor Driver
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Operating Voltage (V) | 1.8 to 5 V |
---|---|
SupplyCurrent (mA) | 3.5 mA |
Average OutputDrive Current (mA) | 200, 300 mA |
Peak Output Current (mA) | 400, 500 mA |
Typical Total RDS(ON)(NMOS and PMOS Combined) | 3.3 @ 5V Ω |
Operating Point Bop Gauss (Min) | 10 |
Operating Point Bop Gauss (Typ) | 25 |
Operating Point Bop Gauss (Max) | 50 |
Release Point Brp Gauss (Min) | -50 |
Release Point Brp Gauss (Typ) | -25 |
Release Point Brp Gauss (Max) | -10 |
Soft-Switch | - |
Speed Control | VDD |
Lock Detect, Shut-Down and Auto Start | Yes |
Frequency Generator (FG) and Rotation Detect | FG RD |
Operating Ambient Temperature (°C) | -40 to 10 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2594 | 2022-08-31 | 2023-02-28 | Device End of Life (EOL) |