NRND = Not Recommended for New Design
Low Noise Single Phase 3V/5V BLDC All-In-One Fan and Motor Driver with Low Rdson Softswitch PWM Speed Control and Thermal Shutdown and Standby Mode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Average OutputDrive Current (mA) | 300, 500 |
---|---|
Frequency Generator (FG) and Rotation Detect | FG |
Lock Detect, Shut-Down and Auto Start | Yes |
Operating Ambient Temperature (°C) | -40 to 105 |
Operating Point Bop Gauss (Max) | 50 |
Operating Point Bop Gauss (Min) | 10 |
Operating Point Bop Gauss (Typ) | - |
Operating Voltage (V) | - |
Peak Output Current (mA) | 1000 |
Release Point Brp Gauss (Max) | -10 |
Release Point Brp Gauss (Min) | -50 |
Release Point Brp Gauss (Typ) | -25 |
Soft-Switch | Yes |
Speed Control | VDD PWM |
SupplyCurrent (mA) | 1.8 |
Typical Total RDS(ON)(NMOS and PMOS Combined) | 1 @ 5V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2594 | 2022-08-31 | 2023-02-28 | Device End of Life (EOL) |