NRND = Not Recommended for New Design
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Average OutputDrive Current (mA) | 250, 300 |
---|---|
Frequency Generator (FG) and Rotation Detect | FG |
Lock Detect, Shut-Down and Auto Start | Yes |
Operating Ambient Temperature (°C) | -40 to 105 |
Operating Point Bop Gauss (Max) | 50 |
Operating Point Bop Gauss (Min) | 10 |
Operating Point Bop Gauss (Typ) | 25 |
Operating Voltage (V) | 1.8 to 5.5 |
Peak Output Current (mA) | 800 |
Release Point Brp Gauss (Max) | -10 |
Release Point Brp Gauss (Min) | -50 |
Release Point Brp Gauss (Typ) | -25 |
Soft-Switch | Yes |
Speed Control | VDD |
SupplyCurrent (mA) | 5 |
Typical Total RDS(ON)(NMOS and PMOS Combined) | 2.3 @ 5V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2594 | 2022-08-31 | 2023-02-28 | Device End of Life (EOL) |